IESNA:LM-63-2002
[TEST]P1641721
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14215.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3141.0 2941.9 2740.8 2578.0 2450.4 2363.3 2321.8 2312.5 2341.5 2421.4 2542.7 2709.7 2907.7 3108.9 3286.2 
3471.8 3717.6 3957.2 4262.0 4566.9 4772.2 4765.0 4390.6 3638.8 2747.0 2061.5 1629.1 1327.3 1069.1 738.3 497.8 
300.7 174.2 76.7 13.5 0.0 0.0 
3141.0 2952.3 2747.0 2584.2 2448.3 2365.4 2317.7 2309.4 2337.4 2414.1 2536.5 2700.3 2901.5 3102.7 3293.5 
3499.8 3730.1 3987.2 4291.1 4597.0 4807.5 4787.8 4424.8 3667.8 2711.7 2026.3 1609.4 1314.9 1050.5 739.4 501.9 
302.8 181.5 81.9 16.6 0.0 0.0 
3141.0 2946.1 2747.0 2580.0 2458.7 2371.6 2322.9 2308.3 2326.0 2396.5 2517.8 2681.7 2891.1 3111.0 3353.6 
3578.7 3830.6 4148.0 4471.5 4758.8 4962.0 4935.0 4573.1 3817.2 2782.2 2041.8 1654.0 1360.5 1122.0 775.7 512.3 
326.7 203.3 111.0 23.9 0.0 0.0 
3141.0 2985.5 2784.3 2629.8 2504.3 2419.3 2366.4 2339.5 2339.5 2379.9 2480.5 2627.7 2825.8 3079.9 3358.8 
3646.1 3957.2 4293.1 4658.2 5028.4 5285.5 5308.4 5039.8 4392.7 3286.2 2183.9 1751.5 1541.0 1359.5 1101.3 
726.9 439.7 294.5 171.1 53.9 0.0 0.0 
3141.0 2987.6 2809.2 2662.0 2545.8 2463.9 2408.9 2371.6 2352.9 2362.3 2416.2 2523.0 2685.8 2907.7 3189.8 
3505.0 3869.0 4264.1 4711.1 5214.0 5721.1 6086.1 6125.5 5776.0 4940.2 3349.5 1952.7 1583.5 1472.5 1421.7 
1309.7 903.2 609.8 355.7 130.7 0.0 0.0 
3141.0 3037.3 2875.6 2735.6 2634.0 2551.0 2485.7 2443.2 2413.1 2398.6 2410.0 2452.5 2542.7 2692.0 2894.2 
3161.8 3528.9 3942.6 4410.3 4995.2 5725.2 6564.2 7359.5 7767.1 7777.4 7149.0 5444.2 2925.4 1770.1 1528.5 
1482.9 1384.4 1040.1 884.6 466.6 3.1 0.0 
3141.0 3065.3 2939.9 2817.5 2725.2 2645.4 2583.1 2536.5 2503.3 2482.6 2478.4 2494.0 2529.2 2606.0 2727.3 
2907.7 3163.9 3486.4 3899.1 4436.2 5073.0 5925.4 7178.1 8768.8 10172.9 10973.4 10979.7 9845.2 7052.6 3989.3 
2125.8 1440.4 1114.8 870.0 675.1 101.6 0.0 
3141.0 3089.2 3008.3 2922.2 2844.5 2775.0 2716.9 2672.3 2640.2 2616.3 2606.0 2604.9 2613.2 2636.0 2688.9 
2788.5 2951.3 3195.0 3541.3 3998.6 4598.0 5361.2 6261.4 7408.3 8963.8 11091.7 13392.7 14467.1 13919.5 
11590.5 8775.0 6360.9 3900.1 1541.0 680.3 182.5 0.0 
3141.0 3091.3 3013.5 2932.6 2860.0 2791.6 2733.5 2690.0 2659.9 2636.0 2625.7 2623.6 2627.7 2646.4 2691.0 
2786.4 2936.8 3169.0 3515.4 3956.1 4544.1 5317.7 6183.6 7301.5 8785.4 10797.2 13207.1 14539.7 14036.7 
11844.5 8954.4 6501.9 4059.8 1518.2 639.8 181.5 0.0 
3141.0 3122.4 3088.2 3052.9 3012.5 2965.8 2924.3 2897.4 2879.7 2868.3 2860.0 2850.7 2845.5 2844.5 2865.2 
2918.1 3025.9 3216.7 3504.0 3911.5 4473.6 5164.2 5908.8 6719.7 7586.6 8565.5 9700.0 10942.3 11682.7 11011.8 
9101.7 6000.0 2667.1 743.5 282.1 79.8 0.0 
3141.0 3143.1 3145.2 3152.5 3160.7 3156.6 3157.6 3163.9 3176.3 3188.7 3193.9 3188.7 3178.4 3169.0 3173.2 
3199.1 3268.6 3411.7 3674.1 4070.2 4628.1 5299.0 6057.1 6890.8 7729.7 8537.5 9366.1 10134.5 9917.8 8719.0 
7207.1 4467.4 1419.6 492.6 204.3 70.5 0.0 
3141.0 3156.6 3168.0 3183.6 3198.1 3197.0 3195.0 3192.9 3192.9 3183.6 3161.8 3127.6 3091.3 3048.8 3012.5 
2999.0 3020.8 3105.8 3261.3 3539.3 4020.4 4627.1 5360.2 6190.8 7036.0 7912.2 8714.9 9396.2 8919.2 7627.1 
6178.4 3655.4 1166.6 444.9 197.0 69.5 0.0 
3141.0 3128.6 3142.1 3156.6 3163.9 3152.5 3133.8 3109.9 3083.0 3049.8 2994.8 2931.6 2861.1 2789.5 2726.3 
2676.5 2655.7 2671.3 2731.4 2889.1 3173.2 3665.8 4322.2 5086.4 5894.3 6784.0 7631.2 8098.9 7385.5 6253.1 
4958.9 2865.2 995.5 384.7 184.6 69.5 0.0 
3141.0 3153.5 3154.5 3142.1 3114.1 3053.9 2977.2 2891.1 2798.8 2696.2 2576.9 2443.2 2302.1 2150.7 1995.2 
1834.4 1673.7 1509.9 1339.8 1171.8 1020.4 924.0 924.0 1083.7 1478.7 1999.3 2454.6 2135.2 1211.2 809.9 619.1 
456.3 289.3 153.5 85.0 36.3 0.0 
3141.0 3156.6 3130.7 3083.0 2999.0 2883.9 2750.1 2597.7 2422.4 2231.6 2020.1 1772.2 1496.4 1209.1 905.3 682.3 
562.0 508.1 481.2 464.6 453.2 444.9 438.6 433.5 426.2 430.4 462.5 527.8 568.3 501.9 411.7 325.6 224.0 114.1 61.2 17.6 
0.0 
3141.0 3151.4 3093.3 2995.9 2860.0 2692.0 2496.0 2257.5 1982.7 1676.8 1312.8 966.5 700.0 570.3 511.2 482.2 461.5 
446.9 434.5 422.1 412.7 401.3 386.8 375.4 365.0 357.8 358.8 380.6 410.6 374.4 291.4 205.3 135.8 90.2 48.7 10.4 0.0 
3141.0 3147.3 3055.0 2911.9 2726.3 2498.1 2227.5 1891.5 1489.1 1095.1 797.4 640.9 557.9 511.2 485.3 466.6 446.9 
430.4 413.8 400.3 389.9 378.5 365.0 349.5 329.8 311.1 294.5 274.8 254.1 227.1 184.6 144.1 111.0 75.7 37.3 5.2 0.0 
3141.0 3116.2 2988.6 2805.1 2570.7 2290.7 1945.4 1519.2 1114.8 822.3 670.9 590.0 538.2 505.0 479.1 456.3 435.5 
413.8 394.1 379.5 369.2 357.8 341.2 323.5 303.8 283.1 259.2 235.4 208.4 183.5 157.6 130.7 100.6 67.4 33.2 3.1 0.0 
3141.0 3089.2 2943.0 2715.9 2444.2 2099.9 1696.5 1249.6 918.8 756.0 658.5 589.0 538.2 501.9 471.8 445.9 422.1 
401.3 384.7 370.2 356.7 341.2 324.6 306.9 288.3 265.5 243.7 219.8 198.1 175.3 151.4 125.5 96.4 63.3 31.1 1.0 0.0 
3141.0 3086.1 2922.2 2679.6 2358.1 1985.8 1527.5 1108.5 883.5 774.6 692.7 616.0 551.7 504.0 468.7 438.6 415.8 
399.2 384.7 369.2 353.6 334.9 315.2 296.6 274.8 254.1 234.4 211.5 189.8 169.0 145.2 119.3 90.2 59.1 25.9 0.0 0.0 
3141.0 3057.1 2884.9 2626.7 2294.9 1887.3 1431.0 1049.4 886.6 803.7 729.0 642.9 568.3 510.2 464.6 436.6 415.8 
401.3 386.8 371.2 352.6 331.8 311.1 290.4 267.5 246.8 225.0 205.3 185.6 163.8 140.0 115.1 85.0 53.9 21.8 0.0 0.0 
3141.0 3057.1 2884.9 2624.6 2294.9 1881.1 1422.8 1051.5 889.7 807.8 739.4 652.3 566.2 510.2 466.6 435.5 415.8 
402.4 386.8 371.2 352.6 331.8 311.1 290.4 266.5 245.8 224.0 204.3 184.6 162.8 139.0 114.1 84.0 52.9 20.7 0.0 0.0 
